HUBBELL WIRING DEVICE-KELLEMS
Image of BA2506415 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Image of BA2506415 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Discontinued

1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BA2506415

Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top

  • Flush Concrete Round Floorbox
  • Single Gang Cast Iron
  • 4.75" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

Product details

General

Application

Single Service In-Floor Delivery Systems

Application - For Use On

Concrete

Color

Aluminum Flange

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Knockouts

(4) 1 1/2"

Material

Cast Iron

Mounting Method

Cast Into Concrete

Series

Flush Round - B25 Series

Sub Brand

Flush Concrete Floor Boxes

Type

Round Cast Iron Box

UPC

783585545745

Dimensions

Dimensions

5 in x 4.66 in x 4.75 in

Height

4.75 in

Length

5 in

Width

4.66 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514