HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL20SPM_PRODIMAGE
WBP_HBL20SPM_PRODIMAGE
WBP_HBL20SPM_back_PRODIMAGE
WBP_HBL20SPM_side_PRODIMAGE
WBP_HBL20SPM_front_PRODIMAGE

20 Amp 125V Black, Male Inline, Double Set Screw Stage Pin Device, Bulk

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL20SPMOEM

20 Amp 125V Black, Male Inline, Double Set Screw Stage Pin Device, Bulk

Hubbell Stage Pin devices were designed in collaboration with industry experts, resulting in the most user friendly, highest performing devices in the industry. Stage Pin devices exemplify Hubbell's commitment to always improve our products. Hubbell stage pin devices feature a removable sleeve that is highly heat stable and heat resistant. It does not allow the heat generated at the connection to negatively impact the device. Like phenolic devices of the past, this modern innovation will provide for a cool running device that is simple and convenient to wire.

Comaptible with installed base, Impact Resistant

Product details

General

Application

Stage and Studio Lighting and Power Distribution

Catalog Number

HBL20SPMOEM

Color

Black

Contact

Brass

EU RoHS Indicator

Contact Manufacturer

Material - Body

Thermoplastic

Mounting Type

Male Inline

Style

Double Set Screw

Termination Type

Double Set Screw

Type

Inline

UPC

783585539812

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity

100