HUBBELL WIRING DEVICE-KELLEMS
WBP_20509002_PRODIMAGE
WBP_20509002_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 3/4"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

20509002

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 3/4"

Standard Product

Product details

General

Application

Weatherproofing

Catalog Number

20509002

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Metal Clad Sealing O-Rings

Material

Metal Clad

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • NPT Hub Size - 3/4 Inch
  • Thickness Inches (mm) - .16" (3.2)

Type

Sealing O-Ring

UPC

783585326795

Dimensions

Diameter - Inside

1 in

Display Size

3/4"

Hub Size

3/4"

Outside Diameter

1.34 in

Conductor Related

Conductor Range

0.16 in (3.2 mm)

Logistics

Carton Quantity

20

Pallet Quantity

31200