Brand: Hubbell Wiring Device-Kellems
Catalog ID: PT2X2IGALU3
Isolated Ground
Application
Through Floor Delivery, Cover and Flange, Isolate Ground
Application - For Use On
Carpet
Catalog Number
PT2X2IGALU3
Color
Aluminum
Construction
Fabricated
Construction Material - Main
3 Meunt
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black/Aluminum
Item Type
3" Fire-Rated Poke Through Component
Knockouts
Duplex Flip Covers
Material - Mounting Hardware
Step-Down Installation
Mounting Type
Screw Mount
Number Of Outlets
1) 20A 125V Duplex
Size
Standard Sized Product
Style
FRPT - Complete Kits
Sub Brand
2X2 Series
Type
Flush Fire Rated Poke Throughs
UPC
783585546599
Cable Entry
Cable Access Door
Industry Standard(s)
UL 514A