HUBBELL WIRING DEVICE-KELLEMS
WBP_31518105BPK100_PRODIMAGE
WBP_31518105BPK100_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .062"-.125", Neoprene.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31518101BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .062"-.125", Neoprene.

Standard Product

Product details

General

Application

Replacement Bushings

Catalog Number

31518101BPK100

Color

Black

Color Code

Green

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - Bushings
  • Cord Diameter Inches (mm) - .062"-.125" (1.58-3.17)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

Bushings

UPC

783585022482

Dimensions

Display Size

1/4", 3/8" and 1/2" Form 1

Hub Size

1/4", 3/8", 1/2"

Conductor Related

Conductor Range

0.062-0.125 in (1.58-3.17 mm)

Number of Conductors

Single

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10