HUBBELL WIRING DEVICE-KELLEMS
WBP_31605010GPK100_PRODIMAGE
WBP_31605010GPK100_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .312-.375", WH.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31605010GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .312-.375", WH.

Bulk Packed 100

Product details

General

Application

  • Replacement Gotcha Rings

Catalog Number

31605010GPK100

Color

White

Color Code

White

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .312"-.375" (7.93-9.50)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585022666

Dimensions

Display Size

1/4", 3/8" and 1/2" Form 1

Hub Size

1/4", 3/8", 1/2"

Conductor Related

Conductor Range

0.312-0.375 in (7.93-9.50 mm)

Number of Conductors

Single

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10