HUBBELL WIRING DEVICE-KELLEMS
WBP_31648042GPK100_PRODIMAGE
WBP_31648042GPK100_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .187-.250", Red.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31648042GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .187-.250", Red.

Bulk Packed 100

Product details

General

Application

  • Replacement Gotcha Rings

Catalog Number

31648042GPK100

Color

Red

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .187"-.250" (4.76-6.35)
  • Form Size - F2
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585022758

Dimensions

Display Size

1/2" and 3/4" Form 2

Hub Size

1/2", 3/4"

Conductor Related

Conductor Range

0.187-0.25 in (4.76-6.35 mm)

Number of Conductors

Single

Logistics

Carton Quantity

10