HUBBELL WIRING DEVICE-KELLEMS
WBP_A460R9_PRODIMAGE
WBP_A460R9_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Receptacle, 60A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Terminal Screws, Low Profile

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

A460R9

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 60A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Terminal Screws, Blue, Low Profile

Hubbell’s Low Profile Pin and Sleeve devices were designed to save space without sacrificing pin and sleeve strength, safety and convenience. The small compact design of these plugs is ideal for indoor applications where space is at a premium. These devices are fully interchangeable with standard IEC 60309 pin and sleeve. They are a perfect fit for tight situations frequently found in hotels, restaurants, convention centers, warehouses, assembly benches and offices.

  • Split sleeves with self-adjusting stainless steel springs
  • Color coding for easy identification of mating devices
  • Stainless steel terminal screws resist rust and corrosion

Standard, Self Grounding

Product details

General

Application

High Ampacity Watertight Connections

Catalog Number

A460R9

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single-Low Profile

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interruption at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 250V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP22 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +75°C
  • Min. -40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American convention

Series

Low Profile

Specifications

  • Assembly Screws - Stainless Steel
  • Assembly Screws - Stainless Steel
  • Body - Zytel® 101 Nylon
  • Sleeves - Brass CDA #360
  • Terminal Screws - Stainless Steel

Style

Standard Service

Type

IP22 Receptacle

UPC

783585507859

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Wattage

15000

Conductor Related

Number Of Wires

4-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10