WBP_AAB18_PRODIMAGE
WBP_AAB18_PRODIMAGE
Discontinued

Signal-QuickTM Angle Adjustable Bracket, 18mm, Zinc Plated Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AAB18

Signal-QuickTM Angle Adjustable Bracket, 18mm, Zinc Plated Steel

  • Rapid installation
  • Industry standard mounting
  • Fixed mounting patterns or multi-slotted

Standard Product

Product details

General

Application
Sensor Mounting
Color
Metallic
Construction
Stamped
EU RoHS Indicator
Yes
Item Type
Adjustable Angle Bracket
Material
Steel
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585710563

Dimensions

Display Size
18MM

Logistics

Carton Quantity
10