HUBBELL WIRING DEVICE-KELLEMS
WBP_AMOBRC10_PRODIMAGE
WBP_AMOBRC10_PRODIMAGE
Discontinued

Data Housing Hardware, AMO Bracket, RCA Connector, Solder-Type, Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AMOBRC10

Data Housing Hardware, AMO Bracket, RCA Connector, Solder-Type, Office White

  • Product Sold in Packs of 10

Unloaded Bracket for Solder Type RCA

Product details

General

Accessory Type

RCA

Catalog Number

AMOBRC10

EU RoHS Indicator

Yes

Item Type

iSTATION AMO and OFPPL Multimedia Boxes

Material

Composite

Shelves

None

UPC

662620804682

Dimensions

Cubic Capacity

27.93 cu.in

Depth

1.9

Height

3.5 in

Width

4.2 in

Certifications And Compliance

Industry Standard(s)

  • ADA compliant
  • CSA Certified
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Resources and downloads