HUBBELL WIRING DEVICE-KELLEMS
WBP_AMOBSCD_PRODIMAGE
WBP_AMOBSCD_PRODIMAGE

Advanced Multimedia Outlet, Bracket, SC Duplex, Multi Mode/Single Mode

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AMOBSCD

Data Housing Hardware, AMO Bracket, SC Duplex, Multi Mode/Single Mode, Light Almond/Office White

Loaded W/SC Phosphor Bronze Fiber Adapter

Product details

General

Accessory Type

SC Duplex

Application

  • Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOBSCD

Color

Blue

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Yes

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620804590

Dimensions

Cubic Capacity

3.132 cu.in

Depth

0.3

Height

3.6 in

Width

2.9 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Resources and downloads