HUBBELL WIRING DEVICE-KELLEMS
WBP_AR103_PRODIMAGE
WBP_AR103_PRODIMAGE
Discontinued

Dimmer, Rotary Dimmer, 3-Way, 1000W, Beige

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AR103

Dimmer, Rotary Dimmer, 3-Way, 1000W, Beige

Product details

General

Action

SPDT

Catalog Number

AR103

Color

Beige

EU RoHS Indicator

No

Item Type

Rotary Control Dimmer

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Series

Architectural Grade

Specifications

  • Dimmer Style - Architectural Grade Rotary
  • Product Type - Dimmers
  • Switch Type - Three Way

Style

Three Way

Type

Rotary Control

UPC

783585224220

Dimensions

Weight

0.6 lb

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

1000 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

12