HUBBELL WIRING DEVICE-KELLEMS
WBP_ATD1000C_PRODIMAGE
WBP_ATD1000C_PRODIMAGE

Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive Dual Tech, Ceiling Mount, 1000 Square Feet, 120V AC, With Relay

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

ATD1000CL

Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive Dual Tech, Ceiling Mount, 1000 Square Feet, 120V AC, With Relay

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Office White ABS enclosure blends with ceiling tile
  • Red LED indicates passive infrared detection and Green LED indicates ultrasonic detection
  • "Install and Forget" operation. Auto-adjusting adaptive technology eliminates manual adjustments

Product details

General

Application

Catalog Number

ATD1000CL

Color

White

EU RoHS Indicator

No

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED, Ultrasonic= Green LED

Item Type

Line voltage Ceiling Sensors

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Mounting Type

Ceiling Mount

Operating Temperature

32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - Ambient Light - 1 to 1000 foot candles
  • Controls - Sensitivity - Adaptive 0 to 100%
  • Controls - Time Delay - Test (8 seconds), adaptive 8 to 40 minutes
  • Electrical - Load Rating - 20A 120 VAC Incandescent, 20A 120 or 277 VAC Magnetic Ballast, 16A 120 or 277 VAC Electronic Ballast, 1HP 120 VAC Motor Load, 3/4HP 277 VAC Motor Load
  • Electrical - Power Supply - 120-277V AC, 50/60Hz Single Phase
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F (11°C) per hour
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 95% non-condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED
  • Sensing Indicators - Ultrasonic - Green LED

Series

Dual

Specifications

  • Dimensions - 4.5"D x 3.4"H
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 8 to 12 feet

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Style

Ceiling Mount

Type

Sensors

UPC

783585256894

Dimensions

Diameter

4.5 in

Height

3.4 in

Mounting Height

8-12 ft

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Frequency Rating

50/60 Hz

Sensitivity

Adaptive 0 to 100%

Supply Voltage

120-277V AC

Voltage Rating

120-277 VAC

Voltage Rating Description

120/277V AC

Certifications And Compliance

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL244A

Logistics

Carton Quantity

12

Pallet Quantity

52