HUBBELL WIRING DEVICE-KELLEMS
WBP_ATU1000C_PRODIMAGE
WBP_ATU1000C_PRODIMAGE

Switches and Lighting Controls, Occupancy Sensors, Adaptive TechnologyUltrasonic Ceiling Sensor, 1000 Square Feet Coverage, With Relay

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

ATU1000CRP

Switches and Lighting Controls, Occupancy Sensors, Adaptive TechnologyUltrasonic Ceiling Sensor, 1000 Square Feet Coverage, With Relay

Ultrasonic (US) technology senses occupancy by bouncing sound waves (32 kHz - 45 kHz) off of objects and detecting a frequency shift between the emitted and reflected sound waves. Movement by a person or object within a space causes a shift in frequency, which the sensor interprets as occupancy. While US occupancy sensors have a limited range, they are excellent at detecting even minor motion such as typing and filing, and they do not require an unobstructed line-of sight. This makes US technology sensors ideal for an application like an office with cubicles or a restroom with stalls.

  • Coverage 1000 sq. ft. (180°) with photocell and isolated relay, low voltage sensor
  • Excellent minor motion detection
  • Digital, crystal controlled ultrasonic transmitter and receiver for coverage in each direction for superior sensing of movement
  • Office White ABS enclosure blends with ceiling tile
  • Relay to interface with auxiliary systems such as HVAC
  • Green LED indicates ultrasonic detection
  • "Install and Forget" operation. Auto-adjusting adaptive technology eliminates manual adjustments

With Photocell and Relay

Product details

General

Application

Compatible with most LED and CFL

Catalog Number

ATU1000CRP

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

Ultrasonic= Green LED

Item Type

Low voltage Ceiling Sensors

Load Capacity

Load Is A Function Of The Control Unit

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw Mounting

Mounting Type

Ceiling Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Controls - Ambient Light - 1 to 1000 foot candles
  • Controls - Sensitivity - Adaptive 0 to 100%
  • Controls - Time Delay - Test (8 seconds), adaptive 8 to 40 minutes
  • Electrical - Isolated Relay - Normally open and normally closed terminals available
  • Electrical - Power Requirements - 24V DC nominal, 33mA from Hubbell CU series control unit
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F (11°C) per hour
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 95% non-condensing relative humidity
  • Sensing Indicators - Ultrasonic - Green LED

Photocell

Yes

Series

Ultrasonic

Specifications

  • Dimensions - 1.5"H x 4.5"D
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 8 to 12 feet

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Style

Ceiling Mount

Type

Sensors

UPC

783585392479

Dimensions

Diameter

4.5 in

Height

1.5 in

Mounting Height

8-12 ft

Electrical Ratings

Sensitivity

Adaptive 0 to 100%

Supply Voltage

24V DC From Control Unit

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL244A

Logistics

Carton Quantity

10

Pallet Quantity

840