HUBBELL WIRING DEVICE-KELLEMS
WBP_S1AP4BL_PRODIMAGE
WBP_S1AP4BL_PRODIMAGE

Abandonment Plate, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1AP4BL

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Accessory, Abandonment Plate, Black

  • Black Abandoned Cover for use with Round Flush SystemOne Applications, Mounting Hardware Included

Used to Cover Flush SystemOne Fire-Rated Poke-Throughs or Floor Boxes

Product details

General

Accessory Type

Abandonment Cover

Application

  • Abandon Flush SystemOne Installation

Application - For Use On

Carpet/Tile

Catalog Number

S1AP4BL

Color

Black

Construction

Fabricated

Cover Shape

Round

Cover Type

Abandonmant

EU RoHS Indicator

No

Finish Type

Black

Item Type

4" Fire-Rated Poke-Through Component

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

(2) Screw Mount

Number Of Outlets

No Devices

Style

Accessories

Sub Brand

Flush Concrete Floor Boxes

Type

Flush SystemOne Universal Covers

UPC

783585371870

Dimensions

Width

8 in

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

900