Brand: Hubbell Wiring Device-Kellems
Catalog ID: 15A6P1
Standard Product
Catalog Number
15A6P1
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
X-END AV Plug-n-Play System
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
VGA
UPC
662620290898
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Carton Quantity
100