HUBBELL WIRING DEVICE-KELLEMS
WBP_BB201W_PRODIMAGE
WBP_BB201W_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A 3/4"NPT Hub, Angled, Mounting Screws Included

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BB201W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 20A and 30A 3/4"NPT Hub, Angled, Mounting Screws Included, Gray Cast Aluminum

Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.

Standard Product

Product details

General

Application

Metallic

Catalog Number

BB201W

Color

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Mounting Box

Knockouts

3/4" NPT Hub

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP54 Suitability

Specifications

  • Accessory Item - Cast Aluminum Back Box
  • Back Box - 15 Degree Angle
  • Box Hub Size - 3/4" NPT

Style

For 20 And 30A Watertight Safety Shroud Receptacles And Inlets

Temperature Range

Limited By Device

Type

Back Box

UPC

783585390055

Dimensions

Dimensions

4 in x 3.75 in x 3 in

Display Size

For 16, 20, 30 and 32 Amp Devices

Height

3 in

Length

4 in

Weight

1.4 lb

Width

3.75 in

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

Industry Standard(s)

UL Raintight and External Icing Test

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

360