WBP_BCSM18_PRODIMAGE
WBP_BCSM18_PRODIMAGE
WBP_FB18_CSM18_App_PRODIMAGE
Discontinued

Signal-QuickTM Cushioned Sensor Mount, 18mm, Block Style

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BCSM18

Signal-QuickTM Cushioned Sensor Mount, 18mm, Block Style

Standard Product

Product details

General

Application
Sensor Mounting
Color
Black
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Block Cushion Sensor Mount
Material
Composite
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585710280

Dimensions

Display Size
18MM

Logistics

Carton Quantity
10