HUBBELL WIRING DEVICE-KELLEMS
WBP_BCSM30_PRODIMAGE
WBP_BCSM30_PRODIMAGE
Discontinued

Signal-QuickTM Cushioned Sensor Mount, 30mm, Block Style

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BCSM30

Signal-QuickTM Cushioned Sensor Mount, 30mm, Block Style

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

BCSM30

Color

Black

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Block Cushion Sensor Mount

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Housing - Anodized aluminum
  • Jam nuts - Zinc-plated brass

UPC

783585710297

Dimensions

Display Size

30MM

Logistics

Carton Quantity

10

Resources and downloads