WBP_BKT18O_PRODIMAGE
WBP_BKT18O_PRODIMAGE
Discontinued

Signal-QuickTM Sensor Mounting Brackets, 18mm, Offset Bracket

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BKT18O

Signal-QuickTM Sensor Mounting Brackets, 18mm, Offset Bracket

Standard Product

Product details

General

Application
Sensor Mounting
Color
Metallic
Construction
Stamped
EU RoHS Indicator
Yes
Item Type
Offset Bracket
Material
Steel
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585711300

Dimensions

Display Size
18MM

Logistics

Carton Quantity
10