HUBBELL WIRING DEVICE-KELLEMS
Image of HBLI45123BLK Black Industrial Reel, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 250 VAC
Image of HBLI45123BLK Black Industrial Reel, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 250 VAC
play
inREACH Cord Reel Drop Ceiling Enclosure

Black Industrial Reel, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 250 VAC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLI45123BLK

Black Industrial Reel, UL Type 1, 45 Ft , #12/3 SJO, 20 A, 250 VAC

inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

Product details

General

Application

Industrial

Catalog Number

HBLI45123BLK

Series

inREACH®

Style

Leaded

Type

Standard Reel With Leads

UPC

783585686004

Logistics

Carton Quantity

1

Pallet Quantity

14

Media

Videos

play
inREACH Cord Reel Drop Ceiling Enclosure