HUBBELL WIRING DEVICE-KELLEMS
Image of WC310280 Bulk Cable, 10/3 STO, 280', White
Image of WC310280 Bulk Cable, 10/3 STO, 280', White

Bulk Cable, 10/3 STO, 280', White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WC310280

Bulk Cable, 10/3 STO, 280', White

  • New improved styling
  • Jute fillers inside jacket for maximum cable flexibility

Product details

General

Application

Ship-To-Shore Cables

Braid

None

Catalog Number

WC310280

Color

White

Construction

Fabricated

Debris Shield Type

None

EU RoHS Indicator

Yes

Item Type

For Use with 30A Devices

Material - Insulation

Man Made Rubber

Material - Jacket

STW- PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Cable Rating - 30A 10 Gauge/3 Wire STO- 280 ft. (85.3m) Roll
  • Product Type - Bulk Cable

Temperature Rating

Limited by Devices

UPC

783585765563

Dimensions

Outside Diameter

0.335

Weight

0.36 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V AC Max kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

280