HUBBELL WIRING DEVICE-KELLEMS
WBP_CA3430_PRODIMAGE
WBP_CA3430_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 20A 5- Wire, Furnished With Hardware

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CA520

Heavy Duty IEC Pin and Sleeve Industrial Grade, Replacement Parts, Cover Assembly, for 20A 5-Wire, Furnished with Hardware Non-Metallic

Watertight

Product details

General

Application

For 5-Wire 16 and 20 Amp

Catalog Number

CA520

Color

Gray

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Replacement Cap Assembly

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

Replacement Part - Cover Assembly

Style

IP67 Catalog Nos.

Type

Cover Assemblies

UPC

783585490106

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5