HUBBELL WIRING DEVICE-KELLEMS
WBP_CFB11TBRS_PRODIMAGE
WBP_CFB11TBRS_PRODIMAGE
WBP_CFB11TBRS_alt_PRODIMAGE

CFB11G Rectangular Series, Surface Cover Assembly, 1/2" Brass Square Edging for Tile

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB11TBRS

Concrete Concrete, Access, Wood Floorboxes, Recessed, CFB11G Rectangular Series, Surface Cover Assembly, 1/2" Brass Square Edging for Tile

1/2" Edging

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB11TBRS

Color

Brass Flange Finish

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Brass

Item Type

Square Edge Rectangular Cover and Cable Access Door

Material

Composite

Material - Mounting Hardware

Screw Mounting

Mounting Method

Mounts to Box

Mounting Type

(8) Screw Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Recessed Rectangular - CFB Series

Size

11-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed Floor Box Cover

UPC

783585212999

Dimensions

Dimensions

14 in x 12.5 in x 0.25 in

Display Size

13.50" x 12.20" (342.9 x 309.9)

Height

0.25 in

Length

14 in

Width

12.5 in

Conductor Related

Cable Entry

(1) Egress Door

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514