HUBBELL WIRING DEVICE-KELLEMS
WBP_CFB7G4_PRODIMAGE
WBP_CFB7G4_PRODIMAGE
WBP_CFB7G4_loaded_PRODIMAGE
WBP_CFB7G4_loaded-1_PRODIMAGE
+5
WBP_CFB7G4_loaded-2_PRODIMAGE

7-Gang CFB Series Box for Rectangular Covers, 4.08" Minumum Depth of Pour

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB7G4

Galvanized Stamped Steel Floor Box, Recessed, 7-Gang CFB Series Box for Rectangular Cover, 4.08" Minumum Depth of Pour

  • Recessed 7-Gang Round Cover Floorbox
  • For Use In Concrete Floors
  • 4.08" Minimum Depth of Pour
  • Box Includes Installation Cover
  • Accepts industry Standard Size Wallplates

Semi Adjustable

Product details

General

Application

  • For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFB7G4

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

No

Knockouts

11) 1" - 1 1/2" , 1) 2"

Material

Pre Galvanized Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

7-Gang

Series

Recessed Rectangular - CFB Series

Size

7-Gang

Specifications

Min. Depth of Pour - 4.08" (103.5)

Sub Brand

Recessed Concrete Floor Boxes

Type

7-Gang Recessed Floor Box

UPC

783585315881

Dimensions

Dimensions

10 in x 12.08 in x 4.08 in

Height

4.08 in

Length

10 in

Width

12.08 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

1

Pallet Quantity

90