HUBBELL WIRING DEVICE-KELLEMS
Image of RR151CHBS CLOCK HANG RECESS RCPT, 15A 125V, BRS
Image of RR151CHBS CLOCK HANG RECESS RCPT, 15A 125V, BRS
Image of RR151CHBS CLOCK HANG RECESS RCPT, 15A 125V, BRS
Discontinued

CLOCK HANG RECESS RCPT, 15A 125V, BRS

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR151CHBS

CLOCK HANG RECESS RCPT, 15A 125V, BRS

  • 15A 125V
  • BRS

Clock Hanger Receptacle

Product details

General

Application

Special Use Products

Catalog Number

RR151CHBS

Color

Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100444

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads