HUBBELL WIRING DEVICE-KELLEMS
Image of RR201CHI CLOCK HANG RECESS RCPT, 20A 125V, IV
Image of RR201CHI CLOCK HANG RECESS RCPT, 20A 125V, IV
Discontinued

CLOCK HANG RECESS RCPT, 20A 125V, IV

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR201CHI

CLOCK HANG RECESS RCPT, 20A 125V, IV

  • 20A 125V
  • IV

Clock Hanger Receptacle

Product details

General

Catalog Number

RR201CHI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

883778100451

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads