HUBBELL WIRING DEVICE-KELLEMS
WBP_RR205I_PRODIMAGE
WBP_RR205I_PRODIMAGE

Straight Blade Devices, Receptacles, Single, Residential Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Self Grounding, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CR205I

Straight Blade Devices, Receptacles, Single, Residential Grade, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Self Grounding, Ivory

Self Grounding

Product details

General

Application

Residential Grade

Catalog Number

CR205I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585328522

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250V kV

Wattage

5000

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

6-20R

Logistics

Carton Quantity

10

Pallet Quantity

9000

Resources and downloads