HUBBELL WIRING DEVICE-KELLEMS
WBP_CS50EXT4_PRODIMAGE
WBP_CS50EXT4_PRODIMAGE
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 125/250V, Pre-Wired, For Boats With Isolation

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CS50EXT4

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Extension Cable, 100A 125/250V, 3- Pole 4-Wire Grounding, Pre-Wired, Yellow, For Boats With Isolation

Standard Product

Product details

General

Application

  • Ship-To-Shore Cables

Catalog Number

CS50EXT4

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Molded Male and Female Ends, Extension Type Cable

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Application - Extension Cord
  • Length - 50 ft. (15.2m)
  • Product Type - Shore Power Cable Sets

UPC

783585502601

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

25000

Conductor Related

Cord Length

600

Certifications And Compliance

Industry Standard(s)

UL Listed

Resources and downloads