HUBBELL WIRING DEVICE-KELLEMS
WBP_CS6360C_PRODIMAGE
WBP_CS6360C_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CS6360C

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.

Standard Product

Product details

General

Application

Heavy Duty Industrial

Catalog Number

CS6360C

Color

Black, White

Cord Range

.830"-1.250"(21.08-31.75)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Insulgrip Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG stranded copper wire only

Specifications

  • Contacts - Brass
  • Cord Grip - Polyester
  • Housing - Nylon
  • Terminal Retainer - Thermoplastic polyester
  • Terminal Screws - Stainless Steel

Type

Connector Body

UPC

783585827933

Dimensions

Dimensions

6.50 in x 2.56 in x 2.50 in

Display Size

Standard

Height

2.5 in

Length

6.5 in

Weight

1.05 lb

Width

2.56 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Range

0.830 - 1.250 in

Number Of Wires

3-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Logistics

Carton Quantity

10

Pallet Quantity

1360