WBP_CS6369_PRODIMAGE
WBP_CS6369_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CS6369

Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.

Standard Product

Product details

General

Application
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Single Receptacle
Material
Phenolic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only
Type
  • Device
  • Device
UPC
783585828107

Dimensions

Dimensions
2.69 in x 2.12 in x 2.36 in
Height
2.36 in
Length
2.69 in
Weight
0.8 lb
Width
2.12 in

Electrical Ratings

Amperage Rating
50 A
Connectivity
Screw Terminals
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250V AC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Logistics

Carton Quantity
10
Pallet Quantity
1600