WBP_CS8164C_PRODIMAGE
WBP_CS8164C_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 50A 3-Phase Delta 480V AC, Non-NEMA

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CS8164C

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 50A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.

Standard Product

Product details

General

Application
Color
Cord Range
.830"-1.250"(21.08-31.75)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
Insulgrip Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG stranded copper wire only
Type
  • Connector Body
  • Connector Body
UPC
783585828428

Dimensions

Dimensions
6.50 in x 2.56 in x 2.50 in
Display Size
Standard
Height
2.5 in
Length
6.5 in
Weight
1.05 lb
Width
2.56 in

Electrical Ratings

Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3-Phase Delta 480 VAC
Voltage Rating Description
3-Phase Delta 480 VAC

Conductor Related

Cable Range
0.830 - 1.250 in
Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Logistics

Carton Quantity
10
Pallet Quantity
1190

Resources and downloads

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing