HUBBELL WIRING DEVICE-KELLEMS
WBP_CS8364CA05_PRODIMAGE
WBP_CS8364CA05_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
WBP_CS8364CA05_back_PRODIMAGE

Locking Devices, Twist-Lock®, Insulgrip® Connector Body with conduit adapter, 50A 3 Phase 250V AC Grounding, 1/2" NPT Size

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CS8364CA05

Locking Devices, Twist-Lock®, Insulgrip® Connector Body with conduit adapter, 50A 3 Phase 250V AC Grounding, 1/2" NPT Size

Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.

  • Sealed cable entry keeps out moisture and dust
  • Capable of accepting metallic or non metallic conduit fittings.

Product details

General

Catalog Number

CS8364CA05

EU RoHS Indicator

Contact Manufacturer

Item Type

50A Insulgrip® Connector

UPC

783585580456

Dimensions

Dimensions

2.59 in x 2.59 in x 5.59 in

Height

5.59 in

Length

2.59 in

Width

2.59 in

Conductor Related

Wire Size

#8 AWG to #4 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Engineering Drawing