HUBBELL WIRING DEVICE-KELLEMS
Image of NSODK6 Cabinets, Net Select, Cat 5e Upgrade Kit, 6-Port
Image of NSODK6 Cabinets, Net Select, Cat 5e Upgrade Kit, 6-Port

Cabinets, Net Select, Cat 5e Upgrade Kit, 6-Port

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSODK6

Cabinets, Net Select, Cat 5e Upgrade Kit, 6-Port

  • Meets FCC Part 68 standard
  • All data and phone modules 568A wired
  • Made of High impact plastic resistant material

Product details

General

Application

Data

Catalog Number

NSODK6

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Cat5e Upgrade Kit, 6-Port

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Combination

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Combination

UPC

883778503955

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4