Brand: Hubbell Wiring Device-Kellems
Catalog ID: TBS6
Panels Positioned Vertically
Application
Mounts to Ladder Tray
Catalog Number
TBS6
Color
Black
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Coateded
Mounting Type
12-24 Mounting Hardware
Sub Brand
NextFrame
Type
Tray Mount Bracket
UPC
662620661360
Cubic Capacity
846 cu.in
Depth
3 in
Height
12 in
Width
23.5 in
Industry Standard(s)
UL1863, EIA-310-D