Brand: Hubbell Wiring Device-Kellems
Catalog ID: TBA3
Panels Positioned at 45 Degrees
Application
Mounts to Wall or Ladder Tray
Catalog Number
TBA3
Color
Black
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Coateded
Mounting Type
12-24 Mounting Hardware
Sub Brand
NextFrame
Type
Wall or Tray Mount Bracket
UPC
662620661322
Cubic Capacity
824.31 cu.in
Depth
6.45 in
Height
6.39 in
Width
20 in
Industry Standard(s)
UL1863, EIA-310-D