Brand: Hubbell Wiring Device-Kellems
Catalog ID: TBA4
Panels Positioned at 45 Degrees
Application
Mounts to Wall or Ladder Tray
Catalog Number
TBA4
Color
Black
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Coateded
Mounting Type
12-24 Mounting Hardware
Sub Brand
NextFrame
Type
Wall or Tray Mount Bracket
UPC
662620661339
Cubic Capacity
1256.448 cu.in
Depth
8.18 in
Height
7.68 in
Width
20 in
Industry Standard(s)
UL1863, EIA-310-D
Carton Quantity
1