HUBBELL WIRING DEVICE-KELLEMS
Image of HPWWB2U4 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 3.5" H x 4" D
Image of HPWWB2U4 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 3.5" H x 4" D
Image of HPWWB2U4 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 3.5" H x 4" D
Image of HPWWB2U4 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 3.5" H x 4" D
+2
Image of HPWWB2U4 Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 3.5" H x 4" D
Discontinued

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 3.5" H x 4" D

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPWWB2U4

Wall Mount Bracket, Bottom Hinged, 3.5"H x 4" D

  • Bottom hinging allows flip down access to rear of components
  • Multiple cable management tie-off points
  • Jumbo openings in the rear allow for cable routing

Product details

General

Application

Horizontal Organizer

Catalog Number

HPWWB2U4

EU RoHS Indicator

Yes

Item Type

Cable Management

Material

Steel, Cold Rolled

Type

Bracket, Bottom Hinged

UPC

662620807690

Dimensions

Height

3.5 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern