Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFPST1C
Application
Line Cord with Male End Only
Catalog Number
GFPST1C
Color
Yellow
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Industrial/Commercial Grade
Series
Extra Heavy Duty
Specifications
Style
Manual Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Line Cord
UPC
783585703312
Outside Diameter
0.28
Weight
0.75 lb
Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Conductor Size
#14 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi
Industry Standard(s)
Carton Quantity
20