HUBBELL WIRING DEVICE-KELLEMS
Image of GFPST5266CY Circuit Guard® Extra Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black
Image of GFPST5266CY Circuit Guard® Extra Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black

Circuit Guard® Extra Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPST5266CY

Power Protection Products, GFCI Plugs, Commercial, Manual Set, 15A 120V AC, 5-15R, Plug Only, 4-6 mA Trip Level, Yellow

Manual Set

Product details

General

Application

  • Industrial Grade

Catalog Number

GFPST5266CY

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

GFCI Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Series

Extra Heavy Duty

Specifications

Covers - PVC

Style

Manual Set

Type

Plugs

UPC

783585703305

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1800 W

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

  • NEC® And CEC Requirements
  • UL Listed

Logistics

Carton Quantity

40