WBP_GFPST4C15A_PRODIMAGE
WBP_GFPST4C15A_PRODIMAGE

Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Automatic Set, 15A, 120V AC, 18", Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFPST4C15A

Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 120V AC, 5-15R, 18" Cord Length, 4- 6 mA Trip Level, Yellow

Auto Set

Product details

General

Application
  • Line Cord with Male/Female Ends
Color
  • Yellow
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Straight Blade
Material - Insulation
Elastomer
Material - Jacket
PVC
Series
Extra Heavy Duty
Style
Automatic Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Line Cord
UPC
783585703329

Dimensions

Outside Diameter
0.245
Weight
0.95 lb

Electrical Ratings

Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC

Conductor Related

Conductor Size
#14 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10