HUBBELL WIRING DEVICE-KELLEMS
Image of HBLC25163AIN Commercial Cord Reel, 25', With Incandescent Lamp, Auto Switch
Image of HBLC25163AIN Commercial Cord Reel, 25', With Incandescent Lamp, Auto Switch

Commercial Cord Reel, 25', With Incandescent Lamp, Auto Switch

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLC25163AIN

Commercial Cord Reel, 25', With Incandescent Lamp, Auto Switch

  • Automatic shut off switch in cord reel
  • Desired cord length automatically maintained through positive latch mechanism
  • Constructed of durable corrosion-resistant steel

Product details

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

25 Ft

Cable Type

#16/3 SJT

Catalog Number

HBLC25163AIN

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Non-Metallic Incandescent Hand Lamp and Automatic Shut-Off

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Rating - 125V
  • Mechanical - Cord Length - 25 ft.
  • Mechanical - Cord Type - 16/3 SJT

Series

Commercial

Specifications

Light Type - Incandescent

Style

Incandescent

Type

Reel With Hand Lamp

UPC

783585190082

Dimensions

Cable Length Active

300

Cable Length Inactive

24

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

0.6 A

Current / Amperage Rating

0.6 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

16/3 SJT

Feeder Cord

16/3 SJT

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL