HUBBELL WIRING DEVICE-KELLEMS
WBP_NSC6GN01_PRODIMAGE
WBP_NSC6GN01_PRODIMAGE

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Green, 15' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSC6GN15

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Green, 15' Length

Standard Product

Product details

General

Application

Category 6

Catalog Number

NSC6GN15

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505461

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

60

Resources and downloads