WBP_HBLC40182AFL_PRODIMAGE
WBP_HBLC40182AFL_PRODIMAGE
Discontinued

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLC40182AFL

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Auto Switch, Yellow

  • Automatic shut off switch in cord reel
  • Desired cord length automatically maintained through positive latch mechanism
  • Constructed of durable corrosion-resistant steel

Ratchet Lock and be Enabled/Disabled

Product details

General

Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
40 Ft
Cable Type
#18/2 SJTOW
Construction
Steel
Duty
Heavy Duty
EU RoHS Indicator
No
Item Type
Reel with Fluorescent Hand Lamp and Automatic Shut-Off, White
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Light Amps - 0.3
  • Electrical - Lumen Output - 825
  • Electrical - Rating - 120V
  • Electrical - Wattage - 13
  • Mechanical - Cord Length - 40 ft.
  • Mechanical - Cord Type - 18/2 SJTOW
Series
Commercial
Style
Flourescent
Type
Reel With Hand Lamp
UPC
783585524856

Dimensions

Cable Length Active
480
Cable Length Inactive
24
Reel Frame Dimension
Steel

Electrical Ratings

Amperage Rating
0.3 A
Current / Amperage Rating
0.3 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC

Conductor Related

Cable Specification
18/2 SJTOW
Feeder Cord
18/2 SJTOW
Nema Color
Yellow and Black

Certifications And Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL