HUBBELL WIRING DEVICE-KELLEMS
WBP_DRUB15_PRODIMAGE
WBP_DRUB15_PRODIMAGE

DIN Rail Utility Box, Complete Unit- Duplex Receptacle with 5A Circuit Breaker, 1) 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DRUB15CB5

DIN Rail Utility Box, Complete Unit- Duplex Receptacle with 5A Circuit Breaker, 1) 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray.

Hubbell’s DIN Rail Utility Box offers a labor saving way to provide utility power to any control cabinet. Installing the DIN Rail Utility Box is as easy as snapping the box onto a 35mm DIN Rail and connecting the line, neutral and ground wires to the terminal block. Utility power for fans, lights, laptop computers, testers or any other power requirement. If load limiting is a concern, Hubbell’s “CB” version comes with a 5 Amp circuit breaker that provides over-current protection to make sure that large loads are not drawn from the DIN Rail Utility Box. All Hubbell DIN Rail Utility Boxes may be mounted either vertically or horizontally on the DIN Rail; the “H” version comes with the terminal block mounted for easy wiring when the DIN Rail Utility Box is mounted horizontally.

  • It provide utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

15A 125V, 2-Pole 3-Wire Grounding

Product details

General

Application

Unit Pre-Wired with Duplex Receptacle

Catalog Number

DRUB15CB5

Color

Gray

Construction

Molded and Fabricated

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

Complete Unit

Knockouts

None

Material - Mounting Hardware

Vertical Mount, DIN Rail Mount

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Base - PVC
  • Cover/Faceplate - PVC
  • Plug - PVC

Type

Box and Device

UPC

783585108018

Dimensions

Dimensions

5.62 in x 3.31 in x 2.54 in

Display Size

Standard Sized Product

Height

2.54 in

Length

5.62 in

Weight

1.1 lb

Width

3.31 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Entry

Terminals

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Logistics

Carton Quantity

5