HUBBELL WIRING DEVICE-KELLEMS
Image of DS315 Decorator Series Specification Grade, Rocker Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Brown
Image of DS315 Decorator Series Specification Grade, Rocker Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Brown

Decorator Series Specification Grade, Rocker Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS315

Switches and Lighting Controls, Decorator Series Specification Grade, Rocker Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Brown

  • Thread cleaning captive mounting screw
  • Steel, zinc plated bridge is corrosion resistant
  • Automatic self-grounding staple

Product details

General

Action

SPDT

Catalog Number

DS315

Color

Brown

EU RoHS Indicator

Yes

Item Type

Three Way Style Line Decorator Switch

Material

Thermoplastic

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

General Purpose

Specifications

  • Contacts - Silver Alloy
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Mounting Bridge - Nickel Plated Steel with Auto Ground Staple
  • Rocker Material - Thermoplastic
  • Terminal Screws - Brass

Style

Three Way

Type

Rocker/Decorator

UPC

783585151274

Dimensions

Dimensions

3.91 in x 1.41 in x 1.01 in

Height

1.01 in

Length

3.91 in

Weight

0.2 lb

Width

1.41 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10