WBP_HBL1389MQR_PRODIMAGE
WBP_HBL1389MQR_PRODIMAGE
WBP_HBL1389MQR2_app_PRODIMAGE
WBP_HBL1389MQR2_app-1_PRODIMAGE
WBP_HBL1389MQR2_app-3_PRODIMAGE

Disconnect Switch, Motor Quick, 3 Pole, 30A 600V AC, NEMA 1 Enclosure, With 1) Pre-Wired LINKOSITY Female Receptacle

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL1389MQR

Disconnect Switch, Motor Quick, 3 Pole, 30A 600V AC, NEMA 1 Enclosure, With 1) Pre-Wired LINKOSITY Female Receptacle

  • Thermoplastic Cover on Plated Steel Base
  • Crush and Impact Resistance of MC Cable
  • Pre-wired with LINKOSITY® components

Standard Product

Product details

General

Enclosure Type
Type 1
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Horsepower - Maximum
20
Ingress Protection
IP67
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Max. continuous 60°C, Min. continuous -40°C Without impact
Performance
  • Electrical - Dielectric Voltage - 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - 6,000 cycles with load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/V-0
  • Environmental - Operating Temperature - Max. continuous 60°C, Min. continuous -40°C w/o impact
  • Mechanical - Mechanical Life - 10,000 minimum cycles
  • Mechanical - Terminal Accommodations - 30A, #14 AWG Min. - #10 AWG Max
  • Mechanical - Terminal Torque - 30A, 20 inch pounds
Series
MotorQuick/LINKOSITY
Type
Disconnect Switches
UPC
783585310909

Dimensions

Dimensions
4.52 in x 3.97 in x 3.4 in
Display Size
Standard Sized Product
Height
3.4 in
Length
4.52 in
Weight
2 lb
Width
3.97 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pre-Wired
Current Rating
30 A
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Three Phase
Wattage
18000

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • Listed to UL 2238 and UL 50E
  • UL 508, Industrial Control Equipment File #E36355

Logistics

Carton Quantity
5