HUBBELL WIRING DEVICE-KELLEMS
Image of HBLB7NFD13A Disconnect Switches, Non Fused, Hazardous Location, 30A 600V AC, 3-Pole
Image of HBLB7NFD13A Disconnect Switches, Non Fused, Hazardous Location, 30A 600V AC, 3-Pole
play
Image of HBLB7NFD13A Disconnect Switches, Non Fused, Hazardous Location, 30A 600V AC, 3-Pole
+2
Image of HBLB7NFD13A Disconnect Switches, Non Fused, Hazardous Location, 30A 600V AC, 3-Pole
Buy America(n) Qualified

Disconnect Switches, Non Fused, Hazardous Location, 30A 600V AC, 3-Pole

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLB7NFD13A

Disconnect Switches, Non Fused, Hazardous Location, 30A 600V AC, 3-Pole

Hubbell’s hazardous location line of non-fused disconnect switches are typically used for applications with the presence of flammable gasses or vapors, ignitable dusts and fibers. They are also suitable for use in outdoor or indoor damp, wet and dirty locations or in areas where frequent wash downs, heavy rain, or water spray routinely occurs. These switches are compact in size to reduce cost and make it easier to position on the wall or piece of equipment. The enclosures are made of copper-free aluminum and have a polyester/epoxy finish to prevent corrosion. The highly visible handles can be locked out to comply with OSHA Lockout/Tagout regulations.

  • Copper-free aluminum construction to prevent corrosion
  • Compact NEMA 4X enclosure and footfrint allows easy installation
  • Lockable handle to meet OSHA Lockout/Tagout regulations

Product details

General

Catalog Number

HBLB7NFD13A

Color

Gray

EU RoHS Indicator

No

Horsepower - Maximum

30

Item Type

Unfused Disconnect Switch

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Disconnect Switch

Specifications

  • Conduit Sizes - 1 NPT
  • Cover Bolts - Stainless Steel
  • Finish - Grey Powder Polyester painted exterior
  • O-Ring Gasket - Silicone
  • Terminal Wire Size - #14-10

Style

Unfused

Type

Switch Only

UPC

783585242590

Dimensions

Dimensions

8.13 in x 5.75 in x 6.31 in

Height

6.31 in

Length

8.13 in

Width

5.75 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Industry Standard(s)

UL98 Certified

Logistics

Carton Quantity

1

Pallet Quantity

96

Media

Videos

play
Circuit-Lock® Rounded Sloped Top Motor Disconnects