HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBG20 ERGO-2 Tool Balancer 16.0 - 23.0 lbs Load Capacity
Image of HBLBG20 ERGO-2 Tool Balancer 16.0 - 23.0 lbs Load Capacity

ERGO-2 Tool Balancer 16.0 - 23.0 lbs Load Capacity

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLBG20

ERGO-2 Tool Balancer 16.0 - 23.0 lbs Load Capacity

  • Load capacity 16 - 23 lbs (7.2 - 10.4 kg)
  • Rugged steel construction with black polyester baked finish
  • Reinforced hanging bracket with forged clevis for ceiling mounting and extra holes for safety chain attachment
  • 8' cable length with constant pull

Product details

General

Cable Length

8 ft (2.4 m)

Catalog Number

HBLBG20

Load Capacity

16 - 23 lbs (7.2 - 10.4 kg)

Series

Medium Duty

Style

Min/Max (lbs): 16-23

Type

Constant Tension

UPC

783585686455

Dimensions

Weight

8 lb