HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBG10 ERGO-2 Tool Balancer 8.0 - 12.0 lbs Load Capacity
Image of HBLBG10 ERGO-2 Tool Balancer 8.0 - 12.0 lbs Load Capacity

ERGO-2 Tool Balancer 8.0 - 12.0 lbs Load Capacity

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLBG10

ERGO-2 Tool Balancer 8.0 - 12.0 lbs Load Capacity

  • Load capacity 8 - 12 lbs (3.6 - 5.4 kg)
  • Rugged steel construction with black polyester baked finish
  • Reinforced hanging bracket with forged clevis for ceiling mounting and extra holes for safety chain attachment
  • 8' cable length with constant pull

Product details

General

Cable Length

8 ft (2.4 m)

Catalog Number

HBLBG10

Load Capacity

8 - 12 lbs (3.6 - 5.4 kg)

Series

Medium Duty

Style

Min/Max (lbs): 8-12

Type

Constant Tension

UPC

783585686431

Dimensions

Weight

7 lb